Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.680 | |
| A dimension MM | 245.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40240-1616AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 7.590 | |
| Hose cut off factor MM | 192.786 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.775 | |
| Inside diameter MM | 19.685 | |
| Product height in | 1.876 | |
| Product height mm | 47.650 | |
| Product length in | 9.680 | |
| Product length mm | 245.872 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.876 | |
| Product width mm | 47.650 | |
| Series | 1W | 1W |