Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.507 | |
| A dimension MM | 89.070 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40241-0605AB | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.560 | |
| Hose cut off factor MM | 65.024 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.268 | |
| Product height in | 0.617 | |
| Product height mm | 15.680 | |
| Product length in | 3.507 | |
| Product length mm | 89.078 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.617 | |
| Product width mm | 15.680 | |
| Series | 1W | 1W |