Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.519 | |
| A dimension MM | 63.983 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40244M0806-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.522 | |
| Hose cut off factor MM | 38.659 | |
| Hose size | -6 | -6 |
| Inside diameter MM | 6.807 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.519 | |
| Product length mm | 63.983 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 1W | 1W |