Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.894 | |
| A dimension MM | 48.110 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40245M0605-S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.953 | |
| Hose cut off factor MM | 24.206 | |
| Hose size | -5 | -5 |
| Inside diameter MM | 5.283 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.894 | |
| Product length mm | 48.108 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 1W | 1W |