Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.575 | |
| A dimension MM | 90.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40246M1212AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.385 | |
| Hose cut off factor MM | 60.579 | |
| Hose size | -12 | -12 |
| Inside diameter MM | 15.494 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 3.575 | |
| Product length mm | 90.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | 1W | 1W |