Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.860 | |
| A dimension MM | 47.250 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40262-0606-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.770 | |
| Hose cut off factor MM | 19.558 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.290 | |
| Inside diameter MM | 7.366 | |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 1.860 | |
| Product length mm | 47.244 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.700 | |
| Product width mm | 17.780 | |
| Series | GLOBAL SKIVE | Global skive |