Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.680 | |
| A dimension MM | 68.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40274-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.320 | |
| Drop dimension MM | 33.50 | |
| End connection hex size IN | 0.750 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.400 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 19.000 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.850 | |
| Product width mm | 21.590 | |
| Series | GLOBAL SKIVE | Global skive |