Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.120 | |
| A dimension MM | 79.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40274-1208S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.700 | |
| Drop dimension MM | 43.20 | |
| End connection hex size IN | 1.063 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORB PORT ISO 6149-1 | Female ORB port ISO 6149-1 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.960 | |
| Hose cut off factor MM | 49.784 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.700 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 3.120 | |
| Product length mm | 79.248 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | GLOBAL SKIVE | Global skive |