Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.720 | |
| A dimension MM | 94.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40274-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.920 | |
| Drop dimension MM | 48.80 | |
| End connection hex size IN | 1.250 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORB PORT ISO 6149-1 | Female ORB port ISO 6149-1 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.540 | |
| Hose cut off factor MM | 64.516 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.590 | |
| Product height in | 1.990 | |
| Product height mm | 50.546 | |
| Product length in | 1.920 | |
| Product length mm | 48.768 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | GLOBAL SKIVE | Global skive |