Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.450 | |
| A dimension MM | 62.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40278-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.270 | |
| Hose cut off factor MM | 32.258 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 2.450 | |
| Product length mm | 62.230 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | GLOBAL SKIVE | Global skive |