Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.780 | |
| A dimension MM | 70.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40278-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.430 | |
| Hose cut off factor MM | 36.322 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.370 | |
| Product height mm | 34.798 | |
| Product length in | 2.780 | |
| Product length mm | 70.612 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.370 | |
| Product width mm | 34.798 | |
| Series | GLOBAL SKIVE | Global skive |