Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.490 | |
| A dimension MM | 63.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40335-1212TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.490 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.640 | |
| Inside diameter MM | 16.300 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.490 | |
| Product length mm | 63.246 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | GLOBAL SKIVE | Global skive |