Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.420 | |
| A dimension MM | 61.650 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40336A1212TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.620 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.640 | |
| Inside diameter MM | 16.300 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 2.420 | |
| Product length mm | 61.468 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |