Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.870 | |
| A dimension MM | 199.898 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40348-1612AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.232 | |
| Hose cut off factor MM | 158.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.598 | |
| Inside diameter MM | 15.189 | |
| Product height in | 1.876 | |
| Product height mm | 47.650 | |
| Product length in | 7.870 | |
| Product length mm | 199.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.876 | |
| Product width mm | 47.650 | |
| Series | 1W | 1W |