Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.450 | |
| A dimension MM | 36.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40356-0304AB | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -3 | -3 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.530 | |
| Hose cut off factor MM | 13.462 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.530 | |
| Product height mm | 13.462 | |
| Product length in | 1.450 | |
| Product length mm | 36.830 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.530 | |
| Product width mm | 13.462 | |
| Series | GLOBAL SKIVE | Global skive |