Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.930 | |
| A dimension MM | 49.020 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40365-0605AB | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.750 | |
| Hose cut off factor MM | 19.050 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.580 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | GLOBAL SKIVE | Global skive |