Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.370 | |
| A dimension MM | 35.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.375 | |
| Backup hex size MM | 19.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40413-0302-S | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.375 | |
| End size 1 | -3 | -3 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.650 | |
| Hose cut off factor MM | 16.510 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.080 | |
| Inside diameter MM | 2.030 | |
| Product height in | 0.370 | |
| Product height mm | 9.398 | |
| Product length in | 1.370 | |
| Product length mm | 34.798 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.370 | |
| Product width mm | 9.398 | |
| Series | 1A/Z SERIES | 1A/Z Series |