Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.580 | |
| A dimension MM | 40.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40414-0202-S | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.500 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE NPSM BULKHEAD | Male pipe NPSM bulkhead |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.860 | |
| Hose cut off factor MM | 21.844 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.080 | |
| Inside diameter MM | 2.030 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.580 | |
| Product length mm | 40.132 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | 1A/Z SERIES | 1A/Z Series |