Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.930 | |
| A dimension MM | 201.580 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40436-1616AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.100 | |
| Hose cut off factor MM | 154.940 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 7.930 | |
| Product length mm | 201.422 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | 4S/6S | 4S/6S |