Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.050 | |
| A dimension MM | 153.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40450-1212AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.400 | |
| Hose cut off factor MM | 111.760 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.300 | |
| Product height in | 1.090 | |
| Product height mm | 27.686 | |
| Product length in | 6.050 | |
| Product length mm | 153.670 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.090 | |
| Product width mm | 27.686 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |