Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.820 | |
| A dimension MM | 198.810 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40450-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.990 | |
| Hose cut off factor MM | 152.146 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.590 | |
| Product height mm | 40.386 | |
| Product length in | 7.820 | |
| Product length mm | 198.628 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.590 | |
| Product width mm | 40.386 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |