Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.710 | |
| A dimension MM | 221.230 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40450-2420AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.360 | |
| Hose cut off factor MM | 161.544 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.300 | |
| Product height in | 1.900 | |
| Product height mm | 48.260 | |
| Product length in | 8.710 | |
| Product length mm | 221.230 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.900 | |
| Product width mm | 48.260 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |