Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.240 | |
| A dimension MM | 184.020 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40453-1616AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.960 | |
| Hose cut off factor MM | 126.040 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 7.245 | |
| Product length mm | 184.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1A/Z SERIES | 1A/Z Series |