Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.800 | |
| A dimension MM | 96.600 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40455-0812-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 23-24 LB-FT(32-33 NM) | 23-24 lb-ft(32-33 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.150 | |
| Hose cut off factor MM | 54.610 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.670 | |
| Inside diameter MM | 17.200 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 3.800 | |
| Product length mm | 96.520 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | GLOBAL SKIVE | Global skive |