Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.200 | |
| A dimension MM | 157.560 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40457-1212AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.070 | |
| Hose cut off factor MM | 103.560 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 14.000 | |
| Product height in | 1.626 | |
| Product height mm | 41.300 | |
| Product length in | 6.203 | |
| Product length mm | 157.560 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 | |
| Series | 1A/Z SERIES | 1A/Z Series |