Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.970 | |
| A dimension MM | 177.090 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40457-2012AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.320 | |
| Hose cut off factor MM | 135.120 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.300 | |
| Product height in | 2.120 | |
| Product height mm | 53.848 | |
| Product length in | 6.970 | |
| Product length mm | 177.038 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |