Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.070 | |
| A dimension MM | 230.530 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40457-2020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.220 | |
| Hose cut off factor MM | 158.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.980 | |
| Inside diameter MM | 25.000 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 9.076 | |
| Product length mm | 230.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |