Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.562 | |
| A dimension MM | 293.670 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40457-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 8.097 | |
| Hose cut off factor MM | 205.670 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.228 | |
| Inside diameter MM | 31.191 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 4S/6S | 4S/6S |