Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.060 | |
| A dimension MM | 128.570 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40459-1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.710 | |
| Hose cut off factor MM | 68.830 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.300 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 5.060 | |
| Product length mm | 128.524 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |