Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.440 | |
| A dimension MM | 214.380 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40459-3224-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.980 | |
| Hose cut off factor MM | 126.490 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.200 | |
| Product height in | 3.120 | |
| Product height mm | 79.248 | |
| Product length in | 8.440 | |
| Product length mm | 214.376 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.120 | |
| Product width mm | 79.248 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |