Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.070 | |
| A dimension MM | 128.910 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40460-1212AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.420 | |
| Hose cut off factor MM | 86.860 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.300 | |
| Product height in | 0.950 | |
| Product height mm | 24.130 | |
| Product length in | 5.070 | |
| Product length mm | 128.778 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.950 | |
| Product width mm | 24.130 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |