Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.320 | |
| A dimension MM | 236.880 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40460-2424AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.860 | |
| Hose cut off factor MM | 148.840 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.200 | |
| Product height in | 1.770 | |
| Product height mm | 44.958 | |
| Product length in | 9.320 | |
| Product length mm | 236.728 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.770 | |
| Product width mm | 44.958 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |