Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.870 | |
| A dimension MM | 174.600 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40461-1616AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.040 | |
| Hose cut off factor MM | 128.010 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.210 | |
| Product height mm | 30.734 | |
| Product length in | 6.870 | |
| Product length mm | 174.498 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.210 | |
| Product width mm | 30.734 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |