Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.639 | |
| A dimension MM | 194.030 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40461-2020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.280 | |
| Hose cut off factor MM | 134.112 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.996 | |
| Inside diameter MM | 25.298 | |
| Product height in | 1.528 | |
| Product height mm | 38.811 | |
| Product length in | 7.639 | |
| Product length mm | 194.030 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 38.811 | |
| Series | 4S/6S | 4S/6S |