Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.963 | |
| A dimension MM | 100.660 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.440 | |
| Backup hex size MM | 36.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40464M1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.440 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.129 | |
| Hose cut off factor MM | 54.077 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.963 | |
| Product length mm | 100.660 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | YES | Yes |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |