Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.430 | |
| A dimension MM | 188.750 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40501-1616AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.600 | |
| Hose cut off factor MM | 142.240 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 7.430 | |
| Product length mm | 188.722 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |