Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.520 | |
| A dimension MM | 165.608 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40521-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.300 | |
| Drop dimension MM | 33.0 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.690 | |
| Hose cut off factor MM | 93.726 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.300 | |
| Product height mm | 33.020 | |
| Product length in | 6.520 | |
| Product length mm | 165.608 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.216 | |
| Series | 4S/6S | 4S/6S |