Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.520 | |
| A dimension MM | 140.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40560-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.260 | |
| Drop dimension MM | 32.00 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.170 | |
| Hose cut off factor MM | 80.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.200 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 5.520 | |
| Product length mm | 140.208 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.520 | |
| Product width mm | 38.608 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |