Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.482 | |
| A dimension MM | 88.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 20.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40580A0808TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.813 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.852 | |
| Hose cut off factor MM | 47.040 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.362 | |
| Inside diameter MM | 9.190 | |
| Product height in | 0.810 | |
| Product height mm | 20.574 | |
| Product length in | 3.480 | |
| Product length mm | 88.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.810 | |
| Product width mm | 20.574 |