Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.860 | |
| A dimension MM | 98.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40580A1212TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.080 | |
| Hose cut off factor MM | 52.832 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.552 | |
| Inside diameter MM | 14.020 | |
| Product height in | 1.124 | |
| Product height mm | 28.550 | |
| Product length in | 3.860 | |
| Product length mm | 98.044 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.124 | |
| Product width mm | 28.550 |