Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.310 | |
| A dimension MM | 160.274 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40585-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.100 | |
| Drop dimension MM | 27.94 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.480 | |
| Hose cut off factor MM | 88.392 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 6.310 | |
| Product length mm | 160.274 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.340 | |
| Series | 4S/6S | 4S/6S |