Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.118 | |
| A dimension MM | 79.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40601-0606-01 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.870 | |
| Hose cut off factor MM | 47.730 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.245 | |
| Inside diameter MM | 6.220 | |
| Product height in | 0.359 | |
| Product height mm | 9.119 | |
| Product length in | 3.118 | |
| Product length mm | 79.197 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.359 | |
| Product width mm | 9.119 | |
| Series | 4S/6S | 4S/6S |