Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.560 | |
| A dimension MM | 141.230 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40601-0808-03 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.109 | |
| Hose cut off factor MM | 104.369 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.334 | |
| Inside diameter MM | 8.480 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 5.560 | |
| Product length mm | 141.224 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |