Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.047 | |
| A dimension MM | 153.590 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40601-1010-03 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.479 | |
| Hose cut off factor MM | 113.790 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.435 | |
| Inside diameter MM | 11.050 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 6.047 | |
| Product length mm | 153.594 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 |