Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.128 | |
| A dimension MM | 79.450 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-0606-02 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| End size 1 | -6 | -6 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Hose size | -6 | -6 |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 3.128 | |
| Product length mm | 79.450 | |
| Product width in | 0.610 | |
| Product width mm | 15.494 | |
| Series | 1W | 1W |