Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.358 | |
| A dimension MM | 110.690 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-0606-03 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.074 | |
| Hose cut off factor MM | 78.090 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.245 | |
| Inside diameter MM | 6.220 | |
| Product height in | 0.617 | |
| Product height mm | 15.672 | |
| Product length in | 4.358 | |
| Product length mm | 110.693 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.617 | |
| Product width mm | 15.672 | |
| Series | 1A/Z SERIES | 1A/Z Series |