Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.906 | |
| A dimension MM | 99.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-0808-02 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.303 | |
| Hose cut off factor MM | 58.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.334 | |
| Inside diameter MM | 8.480 | |
| Product height in | 0.741 | |
| Product height mm | 18.821 | |
| Product length in | 2.906 | |
| Product length mm | 73.812 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.741 | |
| Product width mm | 18.821 | |
| Series | 1A/Z SERIES | 1A/Z Series |