Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.685 | |
| A dimension MM | 144.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-1010-03 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.122 | |
| Hose cut off factor MM | 104.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.435 | |
| Inside diameter MM | 11.050 | |
| Product height in | 0.920 | |
| Product height mm | 23.368 | |
| Product length in | 5.685 | |
| Product length mm | 144.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.920 | |
| Product width mm | 23.368 | |
| Series | 1A/Z SERIES | 1A/Z Series |