Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.055 | |
| A dimension MM | 128.390 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-1212-02 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.413 | |
| Hose cut off factor MM | 86.690 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.584 | |
| Inside diameter MM | 14.830 | |
| Product height in | 1.093 | |
| Product height mm | 27.762 | |
| Product length in | 5.055 | |
| Product length mm | 128.397 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.093 | |
| Product width mm | 27.762 | |
| Series | 1A/Z SERIES | 1A/Z Series |