Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.759 | |
| A dimension MM | 120.880 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40602-1616-01 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.885 | |
| Hose cut off factor MM | 73.280 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.570 | |
| Product height in | 1.343 | |
| Product height mm | 34.112 | |
| Product length in | 4.759 | |
| Product length mm | 120.880 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.343 | |
| Product width mm | 34.112 | |
| Series | 1A/Z SERIES | 1A/Z Series |